Skip to main content

MINICUBE

Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Dear valued customer,
If you are considering purchasing a new MINICUBE, its successor product, the E1, is now available. Please click here to view the list of MCUs the E1 supports.

MINICUBE

Target Devices

  • V850
  • 78K0
  • 78K0S

Overview

MINICUBE is an on-chip debugging emulator for efficiently debugging hardware and software which connects to a target device containing an on-chip debugging unit. This emulator supports V850 Family and 78K Family MCUs.

Supported features and components vary depending on the target MCU.
For details refer to the user's manual.

 

QB-V850MINIL
QB-V850MINI
(Discontinued product)
QB-78K0MINI
(Discontinued product)
QB-78K0SKX1MINI
(Discontinued product)
Supported MCUs
V850
V850
78K0
78K0S
Debugger
ID850QB
ID850QB
ID78K0-QB
ID78K0S-QB

 

Features

  • Can be debugged with the microcontroller mounted as-is in the system being developed
  • Host interface supports USB 2.0
  • Download programs to Flash memory
  • Use the self-check board to perform self-diagnostics on the emulator
  • Small and light-weight

System configuration

This figure shows an example of QB-850MINIL.

This figure shows an example of QB-850MINIL.

Lineup:

QB-V850MINIL

On-chip debugging emulator for V850.

Related Resources


End of content

Back To Top