Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Features

  • Low-cost and basic. Suitable for entry-level users.
  • Also SDI-3 (new SDI specifications) support
  • Became more compact (Card size)
  • Power supply range: 100 to 240 V (50/60Hz)
  • An MCU on the target board can be controlled by adopting JTAG mode
  • USB bus powered
  • Easy-to-use emulator debugger M3T-PD32RM bundled

Related Resources

Version Information


M3T-PD32RM
Latest Ver.: V.3.01 Release 00
Released: Oct 1, 2006
Details of upgrade (Tool News)

OS compatibility of Software Tools

Tool News

Try before you buy!
Evaluation Software Download


End of content

Back To Top