M32100T-EZ-E
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
Specifications
| MCU supported | M32R Family M32R/ECU Series :
|
|
| Emulation memory Capacity | RAM used as emulation memory. *1 | |
| Software break | Implemented by internal resource of MCU or instruction replacement. *1 | |
| PC Interface | USB 1.1, full-speed | |
| Connection type for target board | JTAG connection | |
| Target I/F | MCU control interface connector : 10-pin (2.54mm-pitch 5 times 2 sequences) |
|
| Target host PC (OS) | Windows® 2000, XP | |
| Power supply | Supplied from the host machine | |
| External dimensions (main body) |
Width | 61 mm |
| Depth | 86.5 mm | |
| Height | 22 mm | |
| Weight | 130 g | |
| Ambient environment condition (When operating) | Temperature humidity | 5 to 35 oC, 20 to 80% |
| Dust and dirt | General office environment | |
| Ambient environment condition (When stored) | Temperature humidity | -10 to 60 oC, 0 to 90% |
| Dust and dirt | General office environment | |
| Overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
|
*1: Depends on the MCU specifications. For details, see the release notes.
Related Resources
Version Information
M3T-PD32RM
Latest Ver.: V.3.01 Release 00
Released: Oct 1, 2006
Details of upgrade (Tool News)
OS compatibility of Software Tools

Japan English