Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • M16C Family R8C/Tiny Series
    • R8C/26, R8C/27 Groups
      PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP)

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for the user system.

This set package includes the emulation probe and a converter board to configure a PC7501 emulation system for the target devices above.

Components

This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.

  • R0E521000EPB00 Emulation probe

    R0E521000EPB00
  • R0E521276CFG00 converter board for PLQP0032GB-A* (Comes with connecting accessories.)
    *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP)

    R0E521276CFG00

Connection to User System

For more detailed connection information, refer to the followings:

  • Refer to the User's Manual.
    1. Click the "Documentation" tab button in this page.
    2. Click "R0E521000EPB00 User's Manual".
  • Refer to the connection flow with option products (accessories).
    Click the "Emulator Options" menu in the "Support/Design" tab button.

Related Resources

The Emulation Probe R0E521000EPB00 for the R8C/Tiny Series Support New MCU Groups
[22 May 2006, Tool News]

The Converter Board R0E521276CFG00 for the R8C/26 and R8C/27 Groups of MCUs Released
[22 May 2006, Tool News]

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top