Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • M16C Family R8C/Tiny Series
    • R8C/20, R8C/21, R8C/22, R8C/23 Groups
      PLQP0048KB-A *Previous code : 48P6Q-A (48-pin 0.5mm-pitch LQFP)

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for the user system.

This set package includes the emulation probe and a converter board to configure a PC7501 emulation system for the target devices above.

Components

This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.

Connection to User System

For more detailed connection information, refer to the followings:

  • Refer to the User's Manual.
    1. Click the "Documentation" tab button in this page.
    2. Click "R0E521000EPB00 User's Manual".
  • Refer to the connection flow with option products (accessories).
    Click the "Emulator Options" menu in the "Support/Design" tab button.

Related Resources

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top