- M30830T-EPB
-
Emulation Probe for M32C/81, M32C/82, M32C/83 Group [For PC7501]
- M30850T2-EPB
-
Emulation Probe for M32C/80, M32C/84, M32C/85, M32C/86, M32C/8A Group
[For PC7501]
- M30870T-EPB
-
Emulation Probe for M32C/87 Group [For PC7501]
- M30880T-EPB
-
Emulation Probe for M32C/88 Group [For PC7501]
- R0E3308B0EPB00
-
Emulation Probe for M32C/8B Group [For PC7501]
- R0E3308B0EPB10
-
Emulation Probe for M32C/8B Group [for PC7501] * Set package which consists
of R0E3308B0EPB00 emulation probe and M3T-F160-100NSD converter board for
100-pin 0.5mm-pitch LQFP.
- R0E3308B0EPB20
-
Emulation Probe for M32C/8B Group [for PC7501] * Set package which consists
of R0E3308B0EPB00 emulation probe and M3T-FLX-144NSD converter board for
144-pin 0.5mm-pitch LQFP.
- M3062PT2-EPB
-
Emulation Probe for M16C/62P and M16C/30P Group [For PC7501]
- M306NKT-EPB
-
Emulation Probe for M16C/6N Group (M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL,
M16C/6NM, M16C/6NN) [For PC7501]
- M3028BT-EPB
-
Emulation Probe for M16C/Tiny Series [for PC7501] * An MCU-dependent
converter board is required. This is a successor product to M30290T-EPB
(discontinued).
- M3028BT-EPB-1
-
Emulation Probe for M16C/Tiny Series M16C/26A Group [for PC7501] * Set
package which consists of M3028BT-EPB emulation probe and M30263T-42SSB
converter board for 42-pin 0.8mm-pitch SSOP This is a successor product to
M30263T-EPB-FP (discontinued).
- M3028BT-EPB-2
-
Emulation Probe for M16C/Tiny Series M16C/26A Group [for PC7501] * Set
package which consists of M3028BT-EPB emulation probe and M30260T-48FPD
converter board for 48-pin 0.5mm-pitch LQFP This is a successor product
to M30260T-EPB-GP (discontinued).
- M3028BT-EPB-3
-
Emulation Probe for M16C/Tiny Series M16C/28 Group and M16C/29 Group [for
PC7501] * Set package which consists of M3028BT-EPB emulation probe and
M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP This is a
successor product to M30291T-EPB-HP (discontinued).
- M3028BT-EPB-4
-
Emulation Probe for M16C/Tiny Series M16C/28 Group and M16C/29 Group
[for PC7501] * Set package which consists of M3028BT-EPB emulation probe and
M30290T-80FPD converter board for 80-pin 0.5mm-pitch LQFP This is a
successor product to M30290T-EPB-HP (discontinued).
- M3028BT-EPB-5
-
Emulation Probe for M16C/Tiny Series M16C/28 Group [for PC7501] * Set
package which consists of M3028BT-EPB emulation probe and M30280T-85LGF
converter board for 85-pin 0.65mm-pitch TFLGA
- R0E521000EPB00
-
Emulation Probe for R8C/Tiny Series [for PC7501] * An MCU-dependent
converter board is required.
- R0E521174EPB00
-
Emulation Probe for R8C/Tiny Series R8C/14, R8C/15, R8C/16, R8C/17, R8C/18,
R8C/19, R8C/1A, R8C/1B, R8C/28, R8C/29 Group [for PC7501] * Set package which
consists of R0E521000EPB00 emulation probe and R0E521174CSJ00 converter board
for 20-pin 0.65mm-pitch SSOP
- R0E521174EPB10
-
Emulation Probe for R8C/Tiny Series R8C/18, R8C/19, R8C/1A, R8C/1B Group
[for PC7501] * Set package which consists of R0E521000EPB00 emulation probe and
R0E521174CDB00 converter board for 20-pin 1.778mm-pitch SDIP
- R0E521237EPB00
-
Emulation Probe for R8C/Tiny Series R8C/20, R8C/21, R8C/22, R8C/23 Group
[for PC7501] * Set package which consists of R0E521000EPB00 emulation probe and
R0E521237CFK00 converter board for 48-pin 0.5mm-pitch LQFP
- R0E521258EPB00
-
Emulation Probe for R8C/Tiny Series R8C/24, R8C/25 Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E521258CFJ00
converter board for 52-pin 0.65mm-pitch LQFP
- R0E521276EPB00
-
Emulation Probe for R8C/Tiny Series R8C/26, R8C/27 Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E521276CFG00
converter board for 32-pin 0.8mm-pitch LQFP
- R0E5212BAEPB00
-
Emulation Probe for R8C/Tiny Series R8C/2A, R8C/2B Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E5212BACFG00
converter board for 64-pin 0.8mm-pitch LQFP
- R0E5212BAEPB10
-
Emulation Probe for R8C/Tiny Series R8C/2A, R8C/2B Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E5212BACFK00
converter board for 64-pin 0.5mm-pitch LQFP
- R0E5212DAEPB00
-
Emulation Probe for R8C/Tiny Series R8C/2C, R8C/2D Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E5212DACFK00
converter board for 80-pin 0.5mm-pitch LQFP
- R0E5212L4EPB00
-
Emulation Probe for R8C/Tiny Series R8C/2K, R8C/2L Group [for PC7501] * Set
package which consists of R0E521000EPB00 emulation probe and R0E5212L4CFG00
converter board for 32-pin 0.8mm-pitch LQFP
- R0E330850ACBP0
-
Protection board for the M16C/62P group and M32C/80 series
- M306S0T-PRB
-
Signal Converter Board for M16C/6S Group M16C/6S0