Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices



Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.

The emulation probe R0E3308B0EPB00 can be connected to the user system by equipping with a converter board for your target MCU, as illustrated below.

We also provide set packages that include the emulation probe and a converter board you will need.



Components

  • Emulation probe (R0E3308B0EPB00)
    • MCU board for M32C/8B Group (R0E3308B0EPBM0)
    • Evaluation MCU * (Already mounted)
    • Probe board for PC7501 (PCA7501EPBA)
  • CD-ROM (MCU file/Firmware installer)
  • Oscillator circuit boards
    • Main clock for 16MHz (OSC-3)
    • Main clock (OSC-2)
  • User's Manual
* M3T-F160-100NSD (option) is required to debug 100-pin MCUs.
M3T-FLX-144NSD (option) is required to debug 144-pin MCUs.

 

Options

  • Protection Board
    • R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.

Set Packages

Supported
MCU Group
Package Type
Set Package Name
Package Components

Emulation probe
(Also available alone.)

Converter Board *1
(Also available alone.)


M32C/8B

100-pin 0.5mm-pitch LQFP

R0E3308B0EPB10 R0E3308B0EPB00 M3T-F160-100NSD
144-pin 0.5mm-pitch LQFP
R0E3308B0EPB20 M3T-FLX-144NSD

*1. Includes a converter board, connecting sockets, and user's manual.

Specifications

Applicable emulator PC7501
Supported MCU M32C/8B Group
Maximum operating clock frequency 32MHz (at Vcc1=Vcc2=3.0 to 5.5V)
Dual-power supply specification
(4.8V ≤ Vcc1 ≤ 5.2V and 3.0V ≤ Vcc2 < Vcc1) * : 32MHz
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Internal emulation memory
(Built into PC7501)
In single-chip mode

 Static 256K bytes + 8K bytes for internal ROM of MCU (Fixed E000h-FFFFh and FC0000h-FFFFFF, 32MHz)

In memory expansion mode

 Static 256K bytes + 8K bytes for internal ROM of MCU (Fixed E000h-FFFFh and FC0000h-FFFFFFh, 32MHz)
 Dynamic 3,328K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø)

In microprocessor mode

 Dynamic 4,096K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 32MHz, 1ø+1ø)

Target system voltage 3.0 to 5.5V
Power supply Supplied from the emulator (DC)
*

The specification of MCU is 3.0V≦VCC1≦5.5V and 3.0V≦VCC2<VCC1
This precaution only needs to be observed when using an emulator, and does not apply for the actual MCU.

 

Connecting to the User System

  

Related Resources

Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top