M30880T-EPB
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M32C/80 Series M32C/88 Group
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a
debugging environment for your target system.
Components
- MCU board for M32C/88 Group (M30880T-EPBM)
- Evaluation MCU * Already mounted
- Probe board for PC7501 (PCA7501EPBA)
- Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
- 100-pin 0.65 mm-pitch IC socket (IC61-1004-051 made by Yamaichi Electronics Co., Ltd.)
- Oscillator circuit boards
Main clock for 32MHz (OSC-3)
Main clock (OSC-2) - User's Manual
Options
- Protection Board
- R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.
Specifications
| Applicable emulator | PC7501 | |
| Supported MCU (*1) | M32C/88 Group | |
| Maximum operating clock frequency | 32MHz (at Vcc1=Vcc2=4.2 to 5.5V) | |
| MCU mode supported | Single-chip mode | |
| Internal emulation memory (Built into PC7501) |
In single-chip mode | Static 512Kbytes + 4Kbytes for internal ROM of MCU (Fixed F000h-FFFFh and F80000h-FFFFFFh, 32MHz) |
| Target system voltage | 4.2 to 5.5V | |
| Power supply | Supplied from the emulator (DC) | |
*1. For debugging 144-pin MCU, M3T-FLX-144NSD (option) is required.
Connecting to the User System
Related Resources
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
Japan English