M30870T-EPB (Discontinued product)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M32C/87 Group
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a
debugging environment for your target system.
Components
- MCU board for M32C/87 Group (M30870T-EPBM)
- Evaluation MCU * Already mounted
- Probe board for PC7501 (PCA7501EPBA)
- Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
- 100-pin 0.65 mm-pitch IC socket (IC61-1004-051 made by Yamaichi Electronics Co., Ltd.)
- Oscillator circuit boards
Main clock for 32MHz (OSC-3)
Main clock (OSC-2) - User's Manual
Options
- Protection Board
- R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.
Specifications
| Applicable emulator | PC7501 | |
| Supported MCU (*1) | M32C/87 Group | |
| Maximum operating clock frequency (*2) | 32MHz (at Vcc1=Vcc2=4.2 to 5.5V) 24MHz (at Vcc1=Vcc2=3.0 to 5.5V) Dual-power supply specification (4.8V ≤ Vcc1 ≤ 5.2V and 3.0V ≤ Vcc2 < Vcc1) : 24MHz |
|
| MCU mode supported | Single-chip mode, Memory expansion mode, Microprocessor mode | |
| Internal emulation memory (Built into PC7501) |
In single-chip mode |
|
| In memory expansion mode |
|
|
| In microprocessor mode |
|
|
| Target system voltage | 3.0 to 5.5V | |
| Power supply | Supplied from the emulator (DC) | |
*1. For debugging 144-pin MCU, M3T-FLX-144NSD (option) is required.
*2. If using a CPU clock of more than 24MHz, set the SFR area of the
intelligent I/O function to 2-wait (set the PM13 bit to "1") when
reading this area. If using this product when the voltage of Vcc1 is higher
than that of Vcc2, the CPU clock must be 24MHz or less. This precaution only
needs to be observed when using an emulator, and does not apply for the actual
MCU.
Connecting to the User System
Related Resources
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]
Japan English