Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • M16C Family M32C/80 Series M32C/81, M32C/82, M32C/83 Group



Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.


* A specific product of M30830T-EPB is equipped with a 2.0 cut-version MCU.This MCU needs to be replaced with the upgraded one free of charge. For information, refer to the Jul. 1, 2002 issue of TOOL NEWS.


Components

  • MCU board for M32C/81, M32C/82, and M32C/83 Groups (M30830T-EPBM)
  • Evaluation MCU (M30835FJGP)* Already mounted
  • Probe board for PC7501 (PCA7501EPBA)
  • Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
  • 100-pin 0.65 mm-pitch IC socket (IC61-1004-051 made by Yamaichi Electronics Co., Ltd.)
  • User's Manual



Options

  • User-Replaceable MCU Boards
    • M30830T-EPBM : Maintenance part for M30830T-EPB (MCU board for the M32C/81, M32C/82, and M32C/83 Groups) [4.2 to 5.5V/3.0 to 3.6V, 30MHz at 5.0V/20MHz at 3.3V]
  • Protection Board
    • R0E330850ACBP0 : A protection board for emulators supporting the M16C/62P group and M32C/80 series.



Specifications

Applicable emulator PC7501
Supported MCU M32C/81, M32C/82, and M32C/83 Groups
Maximum operating clock frequency 30MHz (at Vcc=4.2 to 5.5V)
20MHz (at Vcc=3.0 to 3.6V)
MCU mode supported Single-chip mode, Memory expansion mode, Microprocessor mode
Internal emulation memory
(Built into PC7501)
In memory expansion mode
  • Static 512K bytes for internal ROM of MCU (Fixed F80000h-FFFFFFh, 30MHz, 0 wait)
  • Dynamic 3,328K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 30MHz, 1 wait)
In microprocessor mode
  • Dynamic 4,096K bytes for expansion area (Allocable in 256K-byte or 1,024K-byte blocks, 30MHz, 1 wait)
Target system voltage 3.0 to 3.6V, 4.2 to 5.5V
Power supply Supplied from the emulator (DC)

* For debugging 144-pin MCU, M3T-FLX-144NSD (option) is required.



Connecting to the User System

  

Related Resources

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top