M306NKT-EPB
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/6N Group (M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN)
Overview
The emulation probe is user-replaceable MCU-dependent hardware tool for the
PC7501 emulator.
Connecting this emulation probe to a PC7501 emulator allows you to configure a
debugging environment for your target system.
Components
- MCU board for M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN (M306NKT-EPBM)
- Evaluation MCU * Already mounted
- Probe board for PC7501 (PCA7501EPBA)
- Converter board for connecting to 100-pin 0.65mm-pitch QFP (M30800T-PTC)
- 100-pin LCC socket made by Yamaichi Electronics Co., Ltd. (IC61-1004-051 )
- Oscillator circuit boards
Main clock for 16MHz (OSC-3)
Main clock (OSC-2) - Pull up resistors for ports P0-P5 (51kΩ × 6)
- User's manual
Specifications
| Applicable emulator | PC7501 | |
| Supported MCU | M16C/6N Group M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN | |
| Maximum operating clock frequency Target system voltage MCU mode |
Maximum operating clock frequency | 24MHz (at Vcc=3.0 to 5.5V) |
| Target system voltage |
Vcc=3.0 to 5.5V |
|
| MCU mode | Single-chip mode Memory expansion mode Microprocessor mode |
|
| Power supply | Supplied from the emulator (DC) | |
* For debugging 128-pin MCU, M3T-F160-128NRD (option) is required.
Connection to Target System [for M16C/6N4, M16C/6N5]
Connection to Target System [for M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN]
Japan English