Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

This product is M30291T-EPB-HP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

[Note] This product is a set package which consists of M3028BT-EPB emulation probe and M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP.

Target Devices

  • M16C Family M16C/Tiny Seriesx
    • M16C/28 Group (M16C/28(Normal-ver./T-ver./V-ver.), M16C/28B)
    • M16C/29 Group (M16C/29(Normal-ver./T-ver./V-ver.))
      PLQP0064KB-A *Previous code : 64P6Q-A (64-pin 0.5mm-pitch LQFP)
    *This product is M30291T-EPB-HP's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.


This set package includes the emulation probe and a converter board to configure a PC7501 emulation system for the target devices above.

Components

This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.

Connection to User System

For more detailed connection information, refer to the followings:

  • Refer to the User's Manual.
    1. Click the "Documentation" tab button in this page.
    2. Click "M3028BT-EPB User's Manual".
  • Refer to the connection flow with option products (accessories).
    Click the "Emulator Options" menu in the "Support/Design" tab button.

Related Resources

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top