Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

This product is M30290T-EPB's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

[Note] An MCU-dependent converter board is required.

Target Devices

  • M16C Family M16C/Tiny Series
    • M16C/26A Group (M16C/26A, M16C/26B, M16C/26T)
    • M16C/28 Group (M16C/28(Normal-ver./T-ver./V-ver.), M16C/28B)
    • M16C/29 Group (M16C/29(Normal-ver./T-ver./V-ver.))
    *This product is M30290T-EPB's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.

The emulation probe M3028BT-EPB can be connected to the user system by equipping with a converter board for your target MCU, as illustrated below.

We also provide set packages that include the emulation probe and a converter board you will need.

Components

  • Emulation probe M3028BT-EPB
    • MCU board for M16C/26A,M16C/28,M16C/29 Group (M3028BT-EPBM)
    • Evaluation MCU * Already mounted
    • Probe board for PC7501
  • Oscillator circuit boards
    • Main clock for 20MHz (OSC-3)
    • Main clock (OSC-2)
  • M3028BT-EPB User's Manual

*. A converter board (option) is required. The set package including a converter board is also available.

Option

  • M3028BT-EPBM
    Maintenance part for M3028BT-EPB (User-replaceable MCU board for M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group)


Set Packages

Supported
MCU Group
Package Type Set Package Name Components
Emulation probe
(Also available alone.)

Converter board *1
(Also available alone.)
M16C/26A 42-pin 0.8mm-pitch SSOP M3028BT-EPB-1 M3028BT-EPB M30263T-42SSB
48-pin 0.5mm-pitch LQFP M3028BT-EPB-2 M30260T-48FPD
M16C/28 64-pin 0.5mm-pitch LQFP M3028BT-EPB-3 M30291T-64FPD
80-pin 0.5mm-pitch LQFP M3028BT-EPB-4 M30290T-80FPD
85-pin 0.65mm-pitchT FLGA M3028BT-EPB-5 M30280T-85LGF
M16C/29 64-pin 0.5mm-pitch LQFP M3028BT-EPB-3 M30291T-64FPD
80-pin 0.5mm-pitch LQFP M3028BT-EPB-4 M30290T-80FPD

*1. Includes a converter board, connecting sockets, and user's manual.

Specifications

Applicable emulator PC7501
MCU supported M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group
Maximum operating clock frequency Power voltage at 4.2 to 5.5V: 24MHz (PLL oscillation at 24MHz products)
Power voltage at 3.0 to 5.5V: 20MHz
Power voltage at 2.7 to 5.5V: 10MHz
MCU mode supported Single-chip mode
User system voltage 2.7 to 5.5V
Power supply Supplied from the emulator (DC)

Related Resources

Firmware file
(required when using M3028BT-EPB in combination with M3T-PD30F emulator debugger)

Try before you buy!
Evaluation software tools

Tool News


End of content

Back To Top