Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

This product is discontinued and the successor is M3028BT-EPB-2 which enables operation at a MCU's maximum operating frequency of 24 MHz.

[Note] This product is a set package which consists of M30290T-EPB emulation probe and M30260T-48FPD converter board for 48-pin 0.5mm-pitch LQFP.

Target Devices

  • M16C Family M16C/Tiny Series M16C/26A Group M30260 (16-bit) * 48-pin 0.5mm-pitch LQFP


Overview

The emulation probe is user-replaceable MCU-dependent hardware tool for the PC7501 emulator. Connecting this emulation probe to a PC7501 emulator allows you to configure a debugging environment for your target system.

This set package includes the emulation probe and a converter board to configure a PC7501 emulation system for the target devices above.

Components

This set package consists of two product packages shown below. These product packages are also available alone respectively. For details, refer to the information page of each product.

Connection to Target System

To see detailed connection information, refer to the User's Manual :

  1. Click the "Documentation" tab button in this page.
  2. Click "M30290T-EPB User's Manual".

Related Resources

Successor product :
M3028BT-EPB-2

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top