PC7501
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
Features
- Support for new lineup of M16C Family
- For M16C MCUs operating frequency of over 20MHz (e.g., M32C/80 series operating at 30MHz)
- Just replacing an MCU-dependent emulation probe (option) allows to debug various MCUs
-
Substantial debugging functions
Enhanced debugging features compared to a conventional model (PC4701U)
* The number of user-settable hardware break points depends on the specifications of emulator debugger M3T-PDxxF.Features PC7501 PC4701U Hardware break 16 points 6 points Real-time trace 256K cycles 32K cycles Real-time RAM monitor 4,096 bytes (256-byte × 16 blocks) 1,024 bytes C0 coverage 8,192K bytes (256K-byte × 32 blocks) 256K bytes
-
Functional and safety
- Compact design cramming all functions into an cabinet for emulation pod. (See the image at right.)
- Laying out an MCU on the probe located directly above a target promotes electrical equivalence.
- LPT, USB and LAN interfaces available
- AC adapter conforming to Safety Standards
- Power supply voltage: 100-240V, 50/60Hz
-
FCC, CE certified
-
Emulator debugger (option) supports your development
- Ease-to-use GUI (Graphical User Interface)
- Various source-level debugging
- Real-time OS features

Related Resources
Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)
[1 Dec. 2008, Toolnews]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)
[1 Dec. 2008, Toolnews]
A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]
A Note on Using the PC7501 Emulator Debugger V.1.03 Release 00 for the M32C/90, M32C/80 and M16C/80 series of MCUs
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]
Version Information
PC7501 Emulator Debugger for M32C Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
M3T-PD308F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M32C Series
Details of upgrade
M3T-PD30F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Details of upgrade
OS compatibility of Software Tools

High-performance Embedded Workshop
Japan English