PC7501
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
Components
- Emulator main unit (PC7501)
- AC adapter (100-240V, 50/60Hz)
- AC power cable (3m)
- LPT parallel interface cable (1.9 m, IEEE 1284-A male to IEEE 1284-C male cable)
- USB interface cable (1.9 m)
- External trigger input/ event output cable (50cm)
- 160-wire flexible cable for connection with emulation probe (M3T-FLX160C)
- Converter board for connection with emulation probe (M3T-FLX160-EPB)
- User's manual
- CD-ROM (Emulator debugger etc.)
* An Ethernet cable for LAN is not packaged and is not available as an option.
Related Resources
Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)
[1 Dec. 2008, Toolnews]
A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)
[1 Dec. 2008, Toolnews]
A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]
A Note on Using the PC7501 Emulator Debugger V.1.03 Release 00 for the M32C/90, M32C/80 and M16C/80 series of MCUs
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
MCU files and the firmware file Update for M30850T2-EPB and M30870T-EPB users
[1 August. 2007, ToolNews]
Version Information
PC7501 Emulator Debugger for M32C Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
M3T-PD308F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M32C Series
Details of upgrade
M3T-PD30F (Discontinued product)
Successor of this debugger is PC7501 Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
Details of upgrade
OS compatibility of Software Tools

High-performance Embedded Workshop
Japan English