PC4701U (Discontinued product)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Applicable Debugger/Emulation Pods
- Components
- Debugging Function
- External Dimensions
- Features
- Specifications
- System Configuration
- Upgrade Information
MCU-Dependent Software and Emulation Pods
Here is a list of the bundled emulator debuggers and separately available emulation pods :
* Support for a device written in gray italics is limited to customers who have already adopted these products.
(As of November 5, 2006)
| Target MCU | Applicable emulator debugger *1 (bundled with the emulator) | Applicable emulation pod *3 (available separately) 'x' in a product name varies according to MCU. | |||
| High-performance Embedded Workshop | PD | ||||
| M16C family | M32C/80 Series | M3T-PD308 (Discontinued product) | M30830T-RPD-E (Discontinued) | ||
| M16C/80 Series | M30803T-RPD-E | ||||
| M16C/60 Series | M3T-PD30 (Discontinued product) | M306xxTx-RPD-E | |||
M16C/60 Series | M16C/6S (M16C/6S0) | ||||
| M16C/30 Series | M306xxTx-RPD-E | ||||
| M16C/20 Series | M30200T-RPD-E + Pod probe for your target MCU M30240T-RPD-E (Discontinued) M30245T3-PRD-E | ||||
| M16C/10 Series | M30100T3-RPD-E + Pod probe for your target MCU | ||||
| M16C/Tiny Series | M3062PT3-RPD-E + M30262T-PTC | ||||
| 7700 family *2 | 7900 Series | - | M3T-PD79 (Discontinued) | M37900T2-RPD-E (Discontinued) + Pod probe for your target MCU (Discontinued) | |
| 7770 Series | - | M3T-PD77 (Discontinued) | M37760T-RPD-E (Discontinued) | ||
| 740 family *4 | 740 PC4701 Emulator Debugger (Discontinued) | M3T-PD38 (Discontinued product) | M37641T2-RPD-E (Discontinued) M3xxxxTx-RPD(-E) M38000TL2-FPD (Discontinued)+ Emulator MCU | ||
*1. Emulator debuggers' operating environments are as follows.
- M32C PC4701 Emulator Debugger, M16C PC4701 Emulator Debugger, 740 PC4701 Emulator Debugger : Windows XP and Windows 2000
- M3T-PDxx : Windows XP, Windows Me, Windows 98, Windows 2000, Windows NT 4. 0.
(Note that a USB interface is unavailable under Windows NT 4.0. )
*2. An emulation pod for 77xx Series may need a user-replaceable MCU board kit M377xxT-RPDM.
*3. Emulation pods are overseas standards compliant. (except M3xxxxT-RPD)
*4. Emulation pods and emulator debuggers for the PC4701 emulator are discontinued. A compact emulator for the 740 Family, the M38000T2-CPE, is available instead. The compact emulator is an in-circuit emulator with an extremely compact design featuring frequently used full-fledged debug functions, such as a real-time trace and hardware breaks. The compact emulator is available for one-fifth the cost of the PC4701U emulator system.
Related Resources
PC4701 Emulator Debugger for M32C Series and M16C/80 Series
Software Update V.1.03 Release 00
[1 July. 2007, ToolNews]
PC4701 Emulator Debugger for M16C/60,30,20,10 and M16C/Tiny
Series Software Update V.1.03 Release 00
[1 July. 2007, ToolNews]
PC4701 Emulator Debugger for 740 Family Software Update V.1.02
Release 00
[16 Sept. 2006, ToolNews]

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Japan English