Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Check pin adapters are the option products of the incircuit emulator IECUBE. The adapters are used for the measurement of a signal waveform between the IECUBE and the target systems.

The pin arrangement of the adapters do not correspond to the pin arrangement of all the devices. Therefore attach a pin header cover for your applied devices. For details, refer to "Usage".

The QB-144-CA-01 is one of the check pin adapters and can be used in common with all the products of IECUBE for V850, RL78 family, 78K0R and 78K0.

 

Usage of Pin Header Cover

[V850]

Device Package
V850ES/KE1, V850ES/KE1+, V850ES/KE2 64pin GK, 64pin GB
V850ES/KF1, V850ES/KF1+, V850ES/KF2 80pin GC
80pin GK
V850ES/KG1, V850ES/KG1+, V850ES/KG2 100pin GC
100pin GF
V850ES/KJ1, V850ES/KJ1+, V850ES/KJ2 144pin GJ
V850ES/JF3-L 80pin GK
V850ES/SG2, V850ES/SG3, V850ES/JG3, V850ES/JG3-L 100pin GC
100pin GF
V850ES/SJ2 144pin GJ
V850ES/FE2, V850ES/HE2 64pin GB
V850ES/FF2, V850ES/HF2 80pin GK
V850ES/FG2, V850ES/HG2 100pin GC
V850ES/FJ2, V850ES/HJ2 144pin GJ
V850ES/FE3, V850ES/HE3 64pin GB
V850ES/FF3, V850ES/HF3 80pin GK
V850ES/FG3, V850ES/HG3 100pin GC
V850ES/FJ3, V850ES/HJ3 144pin GJ
V850ES/IK1, V850ES/IE2 64pin GC
V850E/IA3 80pin GC
V850E/IA4 100pin GC
100pin GF
V850E/IF3 80pin GC
V850E/IG3 100pin GC
100pin GF
V850E/RS1 100pin GC
V850E/JG3-x 100pin GC
V850E/JH3-H,U 128pin GF
V850E/SX3-H 144pin GJ

[78K0R]

Device Package
78K0R/FB3 30pin MC
78K0R/FC3 48pin GA
78K0R/FE3 64pin GB
78K0R/FF3 80pin GK
78K0R/FG3 100pin GC
78K0R/IB3 30pin MC
78K0R/IC3 38pin MC, 44pin GB, 48pin GA
78K0R/ID3 52pin GB
78K0R/IE3 64pin GK
78K0R/KE3 64pin GK, 64pin GB
78K0R/KF3 80pin GC, 80pin GK
78K0R/KG3 100pin GC
100pin GF
78K0R/KH3 128pin GF
78K0R/KJ3 144pin GJ
78K0R/KF3-C,L 80pin GC,GK
78K0R/KG3-C,L 100pin GC
78K0R/LF3 80pin GK, GC
78K0R/LG3 100pin GC
78K0R/LH3 128pin GF

[78K0]

Device Package
78K0/KB2 30pin MC
36pin FC
78K0/KC2 38pin MC
44pin GB
48pin GA
78K0/KD2 52pin GB
78K0/KE2 64pin GA, 64pin GB, 64pin GC, 64pin GK, 64pin FC, 64pin F1
78K0/KF2 80pin GC, 80pin GK
78K0/KB2-A 30pin MC
78K0/KC2-A 36pin FC, 48pin GA
78K0/KC2-C 48pin GA
78K0/KE2-C 64pin GB
78K0/KY2-L 16pin MA
78K0/KA2-L 20pin MC, 25pin FC, 32pin K8
78K0/KB2-L 30pin MC
78K0/KC2-L 40pin K8, 44pin GB, 48pin GA
78K0/LE2 (with A/D) 64pin GB, 64pinGK
78K0/LF2 (with A/D) 80pin GC, 80pin GK
78K0/LF2 (without A/D) 80pin GC, 80pin GK
78K0/LG2 (with A/D) 100pin GC, 100pin GF
78K0/LC3 48pin GA
78K0/LD3 52pin GB
78K0/LE3 64pinGB, 64pinGK
78K0/LF3 80pin GC, 80pinGK
78K0/LE3-M 64pin GB
78K0/LG3-M 100pin GC
78K0/IY2 16pin MA
78K0/IA2 20pin MC, 20pin GT
78K0/IB2 30pin MC, 32pin K8
78K0/KB1, 78K0/KB1+ 30pin MC
78K0/KC1, 78K0/KC1+ 44pin GB
78K0/KD1, 78K0/KD1+ 52pin GB
78K0/KE1, 78K0/KE1+ 64pin GC, 64pin GK, 64pin GB
78K0/KF1, 78K0/KF1+ 80pin GC, 80pin GK
78K0/DE2 64pin GB
78K0/DF2 80pin GK
78K0/FC1 44pin GB
48pin GA
78K0/FE1 64pin GK, 64pin GB
78K0/FF1 80pin GC, 80pin GK
78K0/FC2 44pin GB, 48pin GA
78K0/FE2 64pin GB/GK
78K0/FF2 80pin GK/GC
78K0/FY2-L 16pin MA
78K0/FA2-L 20pin MC
78K0/FB2-L 30pin MC
μPD78F0714 64pin GK
μPD78F071x 30pin MC
μPD78F0730 30pin MC
μPD179F11x 30pin MC
μPD179F12x 38pin MC

End of content

Back To Top