IECUBE for 78K0S
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
System Configuration for 78K0R, 78K0, 78K0S
Hardware Products for 78K0S
Click here for information about power-supply adapters.
| MCU | Package | IECUBE | Socket Set | ||
|---|---|---|---|---|---|
| Exchange Adapter | Target Connector | Emulation Probe | |||
| 78K0S/KU1+ | 10-pin SSOP (5.72 mm(225)) | QB-78K0SKX1-T10MA | QB-10MA-EA-01T | QB-10MA-NQ-01T | QB-50-EP-01T |
| - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable | |||
| 78K0S/KY1+ | 16-pin SDIP | QB-78K0SKX1-ZZZ *1 | - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable |
| 16-pin WLBGA (2.0x2.3) | |||||
| 16-pin SSOP (5.72 mm(225)) | QB-78K0SKX1-T16GR | QB-16GR-EA-06T | QB16GR-NQ-01T | QB-50-EP-01T | |
| - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable | |||
| 78K0S/KA1+ | 20-pin SDIP | QB-78K0SKX1-ZZZ *1 | - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable |
| 20-pin SSOP (7.62 mm(300)) | QB-78K0SKX1-T20MC- | QB-20MC-EA-01T | QB-20MC-NQ-01T | QB-50-EP-01T | |
| - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable | |||
| 78K0S/KB1+ | 30-pin SSOP (7.62 mm(300)) | QB-78K0SKX1-T30MC | QB-30MC-EA-04T | QB-30MC-NQ-01T | QB-50-EP-01T |
| - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable | |||
| 32-pin SDIP | QB-78K0SKX1-ZZZ *1 | - | Pin-header (on the market) *2 Diameter of Pin-header: 0.635 mm Height of Pin-header: 6 mm | Attatched Target cable | |
*1 Please use an attached target cable for development of WLBGA and SDIP.
*2 When using pin-headers, set pins more than 2.54mm apart from others.
Japan English