Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

 

Overview

The HS7059EPH62H is an E6000H emulator targeted at Renesas microcomputers, SH7058S and SH7059 groups.

Product Components

Item Contents Quantity Note
Hardware E6000H Emulator main unit 1 -
Trace cable 1 Deriverd as connected to E6000H Emulator main unit
SH7059 evaluation chip board 1 Two boards
Deriverd as connected to the Trace cable
External probe 1 Probe input :4ch
RUN/Break state output: 1ch
Trigger output: 1ch
GND: 1ch
AC cable 1
Software SH7059 E6000H Emulator 1 CD-R
HS7058EPH60SR
Attachment SH7059 E6000H Emulator 1 HS7058EPH60HE-P(*)
E6000H Setup Guide 1 HSE6000HSETUPGUIDE(*)

* indicates that the manual was revised.

Target device and options

(As of Jul. 9, 2008)

Target device
PC Interface
(User-selectable)
User interface board
or
User cable
(User-selectable)
Series
Group
Type name
SH7050
SH7058S

SH7058S

HS6000EIU02H
(USB-Adapter)

HS6000EIP02H *1
(PC-Card)
(Discontinued)

HS6000EIC02H
(PCI-Card)
(Discontinued)

HS6000ELN01H
(LAN-Adapter)
(Discontinued)

HS7058ECF62H
(PRQP0256KB-A *Previous code : FP-256H)

HS7058ECB62H(BP-272)

SH7059
SH7059

*1. HS6000EIP01H is also available.

Related Resources


End of content

Back To Top