Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • H8SX Family H8SX/1600 Series
    • H8SX/1638 Group
    • H8SX/1648A Group
    • H8SX/1650C Group
    • H8SX/1657 Group*1
    • H8SX/1651 Group
    • H8SX/1658R Group
    • H8SX/1653 Group
    • H8SX/1668R Group
    • H8SX/1663 Group
    **Emualtor software is currently under development.
    *1. For a emulator for H8SX/1657 group, please contact us through here.

 

Overview

E6000H emulator is a tool to support system development targeted at Renesas microcomputers in aspects software and hardware.
E6000H emulator can be used for application software development and debugging on its lone , and also used for debugging of the user system as connected to the user system via an user system interface cable.

Product Components

Item Contents Note
Hardware E6000H Emulator
AC Cable
External Trigger Cable
Software
&
Manuals
CD-R
H8SX/1650 E6000H Emulator
CD-R
HS1650EPH60SR
Attachment High-performance Embedded Workshop E6000H Setup Guide HS6000HEPH60H-S(*)

* indicates that the manual was revised.

Target devices and options

(As of Nov. 7, 2011)

Supported MCUs
PC Interface
(User-selectable)
User interface board
or
User cable
Series
Groups
Part No.
H8SX/1600
H8SX/1638
H8SX/1632
H8SX/1634
H8SX/1638

HS6000EIU02H
(USB-Adapter)

HS6000EIP02H *1
(PC-Card)
(Discontinued)

HS6000EIC02H}
(PCI-Card)
(Discontinued)

HS6000ELN01H
(LAN-Adapter)
(Discontinued)

HS1638ECN61H
(PLQP0120LA-A
*Previous code : FP-120B)*2
H8SX/1648A
H8SX/1642A
H8SX/1644A
H8SX/1648A
HS1648ECH61H
(PLQP0144KA-A
*Previous code : FP-144L)*2
H8SX/1650C
H8SX/1650C
HS1651ECN61H
(PLQP0120LA-A
*Previous code : FP-120B)
H8SX/1657*3
H8SX/1656C
H8SX/1657C
HS1650ECN61H*3
(PTQP0120LA-A
*Previous code : TFP-120)
H8SX/1651
H8SX/1651C
HS1651ECN61H
(PLQP0120LA-A
*Previous code : FP-120B)
H8SX/1658R
H8SX/1653RF
H8SX/1654RF
H8SX/1658RF
HS1658RECN61H
(PLQP0120LA-A
*Previous code : FP-120B)*2
H8SX/1653
H8SX/1653F
HS1653ECN61H
(PTQP0120LA-A
*Previous code : TFP-120)*2
H8SX/1654F
H8SX/1668R
H8SX/1663RF
H8SX/1664RF
H8SX/1668RF
HS1668RECH61H
(PLQP0144KA-A
*Previous code : FP-144L)*2
H8SX/1663
H8SX/1663F
H8SX/1664F
HS1664ECH61H
(PLQP0144KA-A
*Previous code : FP-144L)*2
*1.

HS6000EIP01H is also available.

*2. The E6000H emulator must be used along with the user system interface board even if used without the user system.
*3.
*1. For a emulator for H8SX/1657 group, please contact us through here.

 

Version Information

E6000H Emulator Software for the H8SX Family
Latest Ver.: V.4.06 Release 00
Released: Aug 1, 2009
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top