HS1527REPH60H
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support

Target Devices
-
H8SX Family H8SX/1500 Series
- H8SX/1520R group H8SX/1527RF
Overview
The HS1527REPH60H is a E6000H emulator for H8SX/1527R in the H8SX/1520
group. E6000H emulator is a tool to support system development targeted at
Renesas microcomputers in aspects software and hardware.
E6000H emulator can be used for application software development and debugging
on its lone , and also used for debugging of the user system as connected to
the user system via an user system interface cable
Product Components
| Item | Contents | Note |
| Hardware | E6000H Emulator | - |
| AC Cable | - | |
| External Trigger Cable | - | |
| Software and Manuals |
CD-R H8SX E6000H Emulator |
CD-R HS1650EPH60SR |
| Attachment | High-performance Embedded Workshop E6000H Setup Guide | HS6000HEPH60H-S(*) |
* indicates that the manual was revised.
Target devices and options
(As of Apr. 21, 2008)
|
Target devices
|
PC Interface
(User-selectable) |
User interface cable
or User cable |
||
|
Series
|
Group
|
Type name
|
||
|
H8SX/1500
|
H8SX/1520R
|
H8SX/1527RF
|
HS6000EIU02H HS6000EIP02H *1 HS6000EIC02H HS6000ELN01H |
HS1527ECH61H
(PRQP0100KB-A *Previous code : FP-100M) |
*1. HS6000EIP01H is available also.
Japan English