Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

 

Overview

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the  E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace.

Setup image Set package
setup image set package Set packages for various groups, which include the E100 main unit,  MCU unit and accessories, are also available.
Please see " Set packages" for further details.

 

Components

  • MCU unit (R0ESRS400MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • CD-ROM (RS-4 E100 emulator software) 
    - RS-4 E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual

 

Specifications

Applicable emulator E100
Supported MCUs RS-4 Series
Applicable MCU mode Single-chip mode
Maximum ROM/RAM capacity (1)Internal ROM : 2MB
(2)Internal RAM : 128KB
(3)Internal EEPROM : 2MB
Maximum operating frequency   Power supply voltage : 1.62--5.5[V] 33MHz
Emulator power supply Supplied from the DC power of the emulator

 

Related Resources


End of content

Back To Top