R0E420000MCU00
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- H8S Family H8S/Tiny Series
- H8S/20203,H8S/20215 Group
- H8S/20103,H8S/20115 Group
- H8S/20223,H8S/20235 Group
Overview
The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace.
| Setup image | Set package | |
![]() |
![]() |
Set packages for various groups, which include the E100 main unit, MCU unit and accessories, are also available. Please see " Set packages" for further details. |
Components
- MCU unit (R0E420000MCU00)
- Flexible cable (Mounted on the MCU unit)
- 20MHz oscillator module (Mounted on the MCU unit)
- CD-ROM (H8S/Tiny E100 emulator software)
- H8S/Tiny E100 emulator debugger (Including High-performance Embedded Workshop)
- Auto-update utility
- User's manual
Specifications
|
|||||||||||||||||||||||||||
Connecting to the User System
* These converter boards come with an IC socket (NQPACK) to mount them on the user system. For the details, please refer to the user's manual of each converter board.
Japan English