Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Features

  • High versatility to extensively support a wide array of MCUs from 8 to 32 bits.
  • Requires only the MCU unit (optional) replacement for use with another MCU.
  • Debugging and various other features added or enhanced from the previous model.

Comparison with the preceding full-spec model PC7501
Red : New features Blue : Enhanced features

Features E100
(M16C/64, M16C/64A, M16C/65)
PC7501
(M16C/62P)
System configuration E100Emulator + MCU unit PC7501Emulator + Emulation probe
Maximum operating clock frequency 133MHz 66.7MHz
Software break 4096 points 64 points
Hardware break maximum 16 points 8 points
Exception event detection
  • Access protect
  • Detection of skipped initialization
  • Detection of stack access violation
    * Detection of stack access violation not supported for M16C/64 Group

 

  • Access protect

 

 

Multi-purpose events
  • Hardware break
  • Trace
  • Time measurement
  • 16 events can be assigned freely to the above functions.

-

Real-time trace
  • Trace range : 4M cycles
  • Trace data : Bus (Address, Data, Status), Time stamp, External trigger signal
    *External trigger cable is sold separately.
  • Trace modes : Free/Full/Point & Delay (65,535 times of delay count)/Repeat(Free/Full)
  • Can be recorded ON/OFF by events

 

  • Trace range : 256K cycles
  • Trace data : Bus, External trigger, and Time stamp
  • Five trace modes : Break/Before/About/After/Full

 

 

Real-time RAM monitor
  • 16K bytes (512 bytes × 32 blocks)
  • Data / Last access result (Read/Write/Non-access)
  • Detection of skipped initialization

 

  • 4K bytes (256 bytes × 16 blocks)
  • Data / Last access result (Read/Write/Non-access)

 

Execution time measurement Execution time between the start and the stop of the program. Maximum/minimum/average execution time and pass count (32-bits counter) at the specified 8 segments. Execution time between the start and the stop of the program. Maximum/minimum/average execution time and pass count (32-bits counter) at the specified 4 segments.
Coverage
  • C0 coverage : 2MB area, excludes pre-fetch (256K bytes × 32 blocks)
  • Data coverage :512KB area (64K bytes × 8 blocks)
  • 8,192K bytes (256K bytes × 32 blocks)
Real-time profile Accumulated time of execution and frequency of calling can be measured for up to 8K functions at the specified segments (128 bytes x 8 blocks). N/A
PC Interface
  • USB (USB2.0 high-speed)
  • LAN (10BASE-T)
  • USB (USB 1.1, Full-speed)
  • LPT Parallel
External Trigger Input / Event Output 32 signals (Input level : CMOS or TTL, Output level : CMOS)
The upper 16 bits are used exclusively for input , whereas the remaining 16 bits can be switched between input and output.

*External trigger cable is sold separately.
External trigger input (MCU-dependent-voltage CMOS level × 8) or Event output (Break × 1, event × 7)


 

  • Development support provided by Renesas integrated development environment High-performance Embedded Workshop
    • Superb operability achieved by easy-to-use GUI. (Graphical User Interface)
    • Coding and debugging performed seamlessly in the same environment.
    • Various source-level debugging functions.
    • Real-time OS features

Version Information

RX E100 Emulator Software
Latest Ver.: V.1.00 Release 00
Released: Sep 16, 2010
Details of upgrade (Tool News)

M16C R8C E100 Emulator Software
Latest Ver.: V.1.03 Release 02
Released: Jan 16, 2012
Details of upgrade (Tool News)

H8SX E100 Emulator Software
Latest Ver.: V.1.01 Release 00
Released: Aug 16, 2010
Details of upgrade (Tool News)

H8S/Tiny H8S/2400 E100 Emulator Software
Latest Ver.: V.2.00 Release 00
Released: Aug 1, 2010
Details of upgrade (Tool News)

Related Resources

A Note on Using M16C R8C E100 Emulator Software V.1.03 Release 00
[Apr. 27, 2011, Tool News]

Hardware Tools Released in the First Half of April 2011
[Apr. 16, 2011, Tool News]

Notes on Using External Flash Definition Editor (EFE) V.1.00 Release 00
[Aug. 16, 2011, Tool News]

Renesas IDE High-performance Embedded Workshop
Renesas IDE High-performance Embedded Workshop

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top