RTT72S
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Design Support
- Further Information
Overview
The M3T-RTT72S (V.1.00 Release 1) includes the ASM72 assembler for 720 Series
of Renesas 4-bit MCUs and RTT72S*1 emulator debugger for M34250T-SET*2 as a
set.
ASM72 generates a machine language file from assembly language source
files for the 720 Series.
RTT72S controls the emulator (M34250T-SET) from
a personal computer via an RS-232C serial interface to support efficient
debugging of an application program and a target system.
*1. M3T-RTT72S is only available for the M34250T-SET. It can not be used for
PC4400 system. Use M3T-RTT72 for PC4400 system.
*2. An emulator for 4250
Group of 720 Series of Renesas 4-bit MCUs. It is the integration with the
PC4000E emulator main unit, the PCA4400A control board of the PC4400, and the
option board or equivalent.
Japan English