Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

The R0E436049CFJ10 is a converter board for connecting the compact emulator R0E436640CPE00 for H8/300H Tiny Series.
It converts to a foot pattern for 80-pin 0.65-mm-pitch QFP (PRQP0080JB-A*) of H8/36049 Group.
*Previous code : FP-80A, FP-80AV

Components

  • R0E436049CFJ10 converter board for for 80-pin 0.65mm-pitch QFP
    • R0E436049EPBS0 slave board for H8/36049 Group
    • Emulation FPGA *Already mounted
    • R0E436049CFJ10 converter board for PRQP0080JB-A *Previous code : FP-80A, FP-80AV (80-pin 0.65mm-pitch QFP)
    • 150mm FFC cable
  • IC149-080-017-B5 IC socket for 80-pin 0.65mm-pitch QFP (made by Yamaichi Electronics Co., Ltd)
  • R0E436049CFJ10 User’s Manual

Specifications

Applicable emulator R0E436640CPE00
Applicable group H8/36049 Group
Maximum operating clock frequency 20MHz(VCC=4.0 to 5.5V)
10MHz(VCC=2.7 to 5.5V)
Supported MCU mode Single-chip mode
Target system voltage 2.7 to 5.5V

Connection to Target System

To see detailed connection information, do one of the following :

  • Refer to the User's Manual.
    1. Click the "Documentation" tab button in this page.
    2. Click "R0E436049CFJ10 User's Manual".
  • Refer to the connection flow with option products (accessories).
    1. Click the "Emulator Options" menu in the "Support/Design" tab.
    2. Choose "H8 Family" and "H8/300H Tiny Series", click "Display results!" .

Related Resources

【Important】
Download Site of An MCU file and an IO file for Compact Emulator R0E436640CPE00 for the H8/300H Tiny Series MCUs (Problem Fixed)
[Available on and after May 22, 2006.]

High-performance Embedded Workshop

Tool News


End of content

Back To Top