R0E436049CPE10
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Target Devices
- H8 Family H8/300H Tiny Series H8/36049 Group
PRQP0080JB-A *Previous code : FP-80A, FP-80AV (80-pin 0.65mm-pitch QFP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks. The emulator main unit comes in a significantly reduced size,
compared with conventional emulator systems.
This set package
includes the compact emulator and a converter board for the target devices,
so, you can program and debug your applications as soon as you open the
package.
Lineup:
R0E436049CFJ10
R0E436049CFJ10 converter board for 80-pin 0.65mm-pitch QFP
Version Information
Compact Emulator Debugger for H8/300H Tiny Series
Latest Ver.: V.1.01 Release 00
Released: Feb 16, 2006
Details of upgrade (Tool News)
Related Resources

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Japan English