Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • 740 Family 38000 Series 38D2 Group
    PLQP0064KB-A *Previous code : 64P6Q-A (64-pin 0.5mm-pitch LQFP)

 

Overview

The M38D29T2-RLFS-HP is an emulator MCU board, which is used by connecting to the compact emulator M38000T2-CPE or the PC4701 emulator system. It is for the 38D2 Group of the 38000 Series .

The M38D29T2-RLFS-HP is a set package product including the emulator MCU board M38D29T2-RLFS and converter board M3T-F160-64NSD.

Components

  • Emulator MCU board (M38D29T2-RLFS)
  • Evaluation MCU (M38D29RLFP) * Already mounted
  • Converter board for connecting to 64-pin 0.5mm-pitch LQFP (M3T-F160-64NSD)
  • YQPACK064SD (comes with M3T-F160-64NSD)
  • NQPACK064SD-ND (comes with M3T-F160-64NSD)
  • YQ-GUIDE (comes with M3T-F160-64NSD)
  • M38D29T2-RLFS User's manual

Specifications

Applicable emulator Compact emulator M38000T2-CPE
or
PC4701(+M38000TL2-FPD)
Supported MCU 38000 Series 38D2 Group
Maximum operating clock frequency 12.5 MHz (in frequency/2 mode)
* It must be within limits defined by the specification of MCU.
MCU mode Single-chip mode
Target system voltage 1.8 to 5.5[V]
Power supply Supplied from the user system

Connection Procedure

  1. Mount the NQPACK064SD-ND to the foot pattern of the user system.
  2. Attach the included M3T-F160-64NSD to the M38D29T2-RLFS.
  3. Mount the YQPACK064SD on the NQPACK064SD-ND.
  4. Attach the tip of the probe of the emulator to the M38D29T2-RLFS, and connect the M38D29T2-RLFS and YQPACK064SD.

* Before using the M38D29T2-RLFS, be sure to read the user's manual.

Connecting to the User System

Related Resources

Tool News

Try before you buy!
Evaluation Software Downloads


End of content

Back To Top