M3823AT-RLFS
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Design Support
Target Devices
- 740 Family 38000 Series 3823 Group
Overview
The M3823AT-RLFS is an emulator MCU board that is used by connecting to the compact emulator M38000T2-CPE or the PC4701 emulator system. It is for the 38000 Series 3823 Group.
Components
- Emulator MCU board (M3823AT-RLFS)
- Evaluation MCU (M3823ARLFP) * Already mounted
- Converter board for connecting to 80-pin 0.8mm-pitch LCC (M3T-F160-80LCC)
- M3823AT-RLFS User's manual
Specifications
| Applicable emulator | Compact emulator
M38000T2-CPE or PC4701 (+ M38000TL2-FPD) |
| Supported MCU | 38000 Series 3823 Group |
| Maximum operating clock frequency | 10.0 MHz (in frequency/2 mode) * It must be within the limits defined by the specification of MCU. |
| MCU mode | Single-chip mode |
| Target system voltage | 1.8 to 5.5[V] |
| Power supply | Supplied from the user system |
Connection Procedure
(1) Mount an LCC socket on the target system.
(2) Attach the M3T-F160-80LCC to the M3823AT-RLFS. (factory-installed)
(3) Attach the tip of the probe of the emulator to the M3823AT-RLFS.
(4) Attach the M3T-F160-80LCC to the LCC socket.
* Before using the M3823AT-RLFS, be sure to read "7. Precautions" in the user's manual.

Connecting to the User System

* For optional products (accessories), refer to Accessory Guide.
Japan English