Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • 720 Family 4500 Series 4571 Group (4-bit)

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

Version Information

Compact Emulator Debugger for 740 Family 4500 Series M3T-PD45M
Latest Ver.: V.1.22 Release 00
Released: Mar 1, 2008
Details of upgrade (Tool News)

Related Resources

The compact emulator M3455AT2-CPE for the 455A group Released
[1 Mar. 2008, ToolNews]

Tool News


End of content

Back To Top