R0E330850MSRC0
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M32C/80 Series M32C/80**,
M32C/84, M32C/85, M32C/86 and
M32C/8A** Groups
* Support for a device written in gray italics is limited to customers who have already adopted these products.
** The R0E330850MSRC0 is necessary to debug, since these groups support a microprocessor mode only.
Overview
The R0E330850MSRC0 is an emulation memory board for the compact
emulator.
The memory space can be allocated to the emulation memory by using with an
applicable compact emulator, M30850T3-CPE (see "specifications").
Components
- R0E330850MSRC0 emulation memory boad
- Spacers for fixing the emulation memory board
- R0E330850MSRC0 User's Manual
Specifications
| Applicable compact emulator | M30850T3-CPE | |
| Applicable MCU mode | Memory expansion mode Microprocessor mode |
|
| Applicable power supply | 3.0 to 5.5V | |
| Maximum operating frequency |
|
|
Japan English