M3062PT3-CPE-2
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Target Devices
- M16C Family M16C/60 Series M16C/62P Group
- M16C Family M16C/30 Series M16C/30P Group
- PRQP0100JB-A *Previous code : 100P6S-A (100-pin 0.65mm-pitch QFP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks. The emulator main unit comes in a significantly reduced size,
compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the
target devices, so, you can program and debug your applications as soon as you
open the package.
Note
We offer 2 types of the package for PRQP0100JB-A (128-pin 0.5mm-pitch
LQFP).
Use the
M3062PT3-CPE-5 if you would like to do both debugging and board-mounted
evaluation. Use this product, the M3062PT3-CPE-2 which is more reasonable
one, if you would like to debug only.
Lineup:
R0E33062PMSRC0
Emulation Memory Board for M3062PT3-CPE Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group
Version Information
M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
Related Resources

Evaluation Software Tools Download
Japan English