Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target Devices

  • M16C Family M16C/60 Series M16C/62P Group
    PRQP0080JA-A *Previous code : 80P6S-A (80-pin 0.65mm-pitch QFP)

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.

This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.

Lineup:

R0E33062PMSRC0

Emulation Memory Board for M3062PT3-CPE Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group

Version Information

M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top