R0E330850ACBP0
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Target Devices
Overview
The R0E330850ACBP0 is a protection board for the M16C/62P group of the M16C/60 series and the M16C/80 series.
It protects emulators from incorrect connections such as overvoltage in the user system. It connects between the emulator and the user system.
* It is not guaranteed to all incorrect connections with the user system. For details, please see the protect function in the specifications.
Components
- R0E330850ACBP0 protection board
- R0E330850ACBP0 user's manual
Specifications
| Applicable products | M30830T-EPB, M30850T2-EPB, M30870T-EPB, M30880T-EPB, R0E3308B0EPB00, M3062PT2-EPB, M30850T3-CPE, M30870T2-CPE, M3062PT3-CPE |
| Interface connectors | 80pin 0.8mm pitch (Matsushita Electric Works, Ltd.) |
| Vcc | 3.0 - 5.5V (When the power pin Vcc1 is set to 5.6V or more, LED1 and LED2 light.) |
| Protect function | Overvoltage: When applying voltage up to +10 V, the input voltage is limited by a diode. Reverse voltage: When applying voltage up to -10V, the input voltage is limited by a diode. Over current: When the signal is short-circuited, the current is limited. |
| Protected pins | Signal input/output pins except pins below. Pins not protected: Vcc1, Vss1, Vcc2, Vss2, AVcc, VREF and AVss (Note that pins of BYTE, CNVss, P70 and P71 are not protected against overvoltage) |
| Icc | Max. 120mA (without error) |
| Insertion/removal iterations of connector | 50 times guaranteed |
Connecting to the User System
For more detailed connection information, refer to the following::
| ![]() |
Related Resources
Emulation Probe R0E3308B0EPB00 for the M16C/8B Group Released
[Mar. 1, 2009, Tool News]
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]
Japan English