Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Note : This product is available only for use with the Datalink layer library for M16C/6S, which is planned to be released by Renesas.

Target Devices

  • M16C Family M16C/60 Series M16C/6S Group M16C/6S0

Overview

This product is a signal converter board to debug the M16C/6S group M16C/6S0 MCU.
M306S0T-PRB is used in combination with a MCU-dependant part of the following incircuit emulator systems, PC7501 or PC4701, and also used directly connecting to a compact emulator, M3062PT3-CPE.

[Emulator systems for M16C/62P and M16C/30P Groups]

Emulator
System
Emulator MCU-dependant Supported operating clock frequency of MCU
PC7501
PC7501
(Incircuit Emulator)
Emulation Probe M3062PT-EPB All frequencies
PC4701
PC4701
(Incircuit Emulator)
Emulation Pod M3062PT3-RPD-E 16MHz-or-less
M3062PT3-CPE
M3062PT3-CPE
(Compact Emulator)
Not required ・24MHz (at 3.0 to 5.5V)(when using a PLL)
・10MHz (at 2.7V)

Components

  • M306S0T-PRB
  • YQPACK064SD (made by Tokyo Eletech Co., Ltd.)
  • NQPACK064SD-ND (made by Tokyo Eletech Co., Ltd.)
  • YQ-GUIDE (made by Tokyo Eletech Co., Ltd.)
  • User's manual

* Required components to connect to the target system are included with this product package. Each component made by Tokyo Eletech Co., Ltd. is optionally available alone from Tokyo Eletech Co., Ltd.

Specifications

Applicable emulator PC7501
(Incircuit Emulator)
PC4701
(Incircuit Emulator)
M3062PT3-CPE
(Compact Emulator)
Applicable Emulation probe M3062PT-EPB
-
-
Applicable emulation pod
-
M3062PT3-RPD-E
-
Supported MCU M16C/6S Group M16C/6S0
Maximum operating clock frequency 15.36 MHz ・24MHz (at 3.0 to 5.5V)(when using a PLL)
・10MHz (at 2.7V)
Target system voltage 3.0 to 3.6 V 2.7 to 5.5V

Connection to Target system (In case of incircuit emulator PC7501 and compact emulator M3062PT3-CPE)

External Dimensions of M306S0T-PRB's Connector and Recommended Foot Pattern


End of content

Back To Top