Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Lineups for Compact Emulators

* Support for devices written in gray italics are limited to the customers who have already adopted these products.

xxxxx :We prepare the combined packages of the compact emulator and an optional converter board (accessories) accomodate each MCU package type.
(Updated on Jul. 28, 2009)

Supported MCUs Compact Emulator
Accessories
(Converter board, etc.)

(Sold Separately)
Famies Series Groups
M16C M32C/80 M32C/81, 82, 83 Made by Sunny Giken Inc.
M32C/80*5, 84, 85, 86, 8A*5 M30850T3-CPE *4
M32C/87 M30870T2-CPE
M16C M16C/80 M16C/80 M30800T-CPE *2
M16C/60 M16C/62A M30620T-CPE *2
M16C/62P
M3062PT3-CPE
M3062PT3-CPE and
Converter Board
Set Packages
Available !
M16C/6S *1 M3062PT3-CPE
M16C/6K (M16C/6K9) M306K9T2-CPE *2
(Discontinued)
-
M16C/30 M16C/30P M3062PT3-CPE
M3062PT3-CPE and
Converter Board
Set Packages
Available !
M16C/Tiny M16C/26A
M16C/28
M16C/29
M3028BT2-CPE *3
M3028PT2-CPE and
Converter Board
Set Packages
Available!
R8C/Tiny R8C/10 -17, R8C/18, 19
R8C/1A, 1B
R8C/20 - 29, 2A - 2D
R8C/2K, 2L
R0E521000CPE00
R0E521000CPE00 and
Converter Board
Set Packages
Available!
H8 H8/300H Tiny H8/3664, H8/3694, H8/3687
H8/3672, H8/36014,H8/36049
H8/36064, H8/36077, H8/36079
H8/36087, H8/36094
R0E436640CPE00
R0E436640CPE00 and Converter Board
Set packages available!
740 38000 M38000T2-CPE*6
740
7200
720 4500 4508, 4509 M34509T2-CPE *2
4518, 4519 M34519T2-CPE *2
4552, 4553, 4556 M34552T2-CPE *2
4559 M34559T2-CPE *2
455A M3455AT2-CPE *2
4571 M34571T2-CPE *2
720 4282, 4283 M34282T2-CPE *2
4286 M34286T2-CPE *2

** Scheduled to be supported.
*1. Using with the converter board M306S0T-PRB allows to configure a M3062PT3-CPE emulation system for M16C/6S Group M306S0.
*2. An emulator debugger come with this product does not use the High-performance Embedded Workshop based graphical interface.
*3. M3028BT2-CPE is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24MHz.
*4. M30850T3-CPE is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.
*5. M32C/80 and M32C/8A groups require a dedicated emulation memory board R0E330850MSRC0 to debug, since these groups support a microprocessor mode only.
*6. Emulator MCU (sold separately) is required.

Related Resources

A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)

[1 Dec. 2008, Toolnews]

A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)

[1 Dec. 2008, Toolnews]

The Emulator Debugger for 720 Series [M3T-PD72M] Revised to V.1.01 Release 00
[1 Oct. 2008, Tool News]

The Compact Emulator--M34286T2-CPE--for the 4286 Group Released
[1 Sep. 2008, Tool News]

A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]

MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

The compact emulator M3455AT2-CPE for the 455A group Released
[1 Mar. 2008, ToolNews]

The M3T-PD45M Debugger Revised to V.1.22 Release 00 (M3455AT2-CPE supported)
[1 Mar. 2008, ToolNews]

Tool News

Renesas Interactive(TOL)

Try before you buy!
Evaluation Software Download


End of content

Back To Top