Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Features

Compact body & Economical price

The Compact emulators provide a superior cost-performance ratio in an extremely compact design. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. It's so handy that you can take it out and debug at any time. Only frequently used functions are embedded making it available at low cost.

All-in-one package with limited edition C compiler

This product package includes not only the emulator main unit but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
Components:

  • Emulator main unit
  • Emulator debugger
  • Limited-edition Cross tools
  • Interface cables
  • User's manual, etc.


Full-fledged Debug Functions

Although being affordable in price, it has all the functions needed for the actual development, such as real-time trace and hardware breaks.
You can check the functional comrarison between the compact emulators and the incircuit emulators on a supported family basis.
Click the following links.

 

Related Resources

A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Handling Interrupt Requests)

[1 Dec. 2008, Toolnews]

A Note on Using the Emulation Probe R0E521000EPB00 or the Compact Emulator R0E521000CPE00 for the R8C MCU Family
(With Using Bit CM13)

[1 Dec. 2008, Toolnews]

The Emulator Debugger for 720 Series [M3T-PD72M] Revised to V.1.01 Release 00
[1 Oct. 2008, Tool News]

The Compact Emulator--M34286T2-CPE--for the 4286 Group Released
[1 Sep. 2008, Tool News]

A Note on Using the Debuggers for the R8C/Tiny MCU Series (the R8C/2A, /2B, /2C, and /2D groups)
[16 Jun. 2008, Toolnews]

MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[1 Apr. 2008, Toolnews]

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

The compact emulator M3455AT2-CPE for the 455A group Released
[1 Mar. 2008, ToolNews]

The M3T-PD45M Debugger Revised to V.1.22 Release 00 (M3455AT2-CPE supported)
[1 Mar. 2008, ToolNews]

Tool News

Renesas Interactive(TOL)

Try before you buy!
Evaluation Software Download


End of content

Back To Top