Peripheral Driver Generator
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Peripheral I/O Drivers Supported
- Operating Environment
- Notes on updating
Peripheral I/O Drivers Supported by the Peripheral Driver Generator
The latest version of the Peripheral Driver Generator supports the peripheral I/Os and setup items listed below. The supported types of microcomputers and the supported I/Os will be expanded in the future as necessary.
[Peripheral Driver Generator V.2]
| MCU (Group) | Peripheral I/Os for which drivers can be created and setup by the Peripheral Driver Generator |
|---|---|
| RX210 | Clock, communication function (SCI, I2C, SPI), timers (MTU2, POE2, TMR, CMT, RTC, WDT, IWDT), buses, I/O, Interrupt control unit (ICU), A/D (12-bit), D/A, DMA (DMAC, DTC), CRC, LVD, Low power consumption, MPC, Clock frequency accuracy measurement circuit (CAC), Event link controller(ELC), Data operation circuit(DOC), Comparator (CMPA,CMPB) |
| RX62T | Clock, communication function (SCI, I2C, SPI, LIN), timers (CMT, MTU3, WDT, IWDT, POE3, GPT), buses, I/O, Interrupt control unit (ICU), A/D (10-bit, 12-bit), DTC, CRC, LVD, Low power consumption * Supports only little endian |
| RX62N | Clock, communication function (SCI, I2C, SPI), timers (TMR, CMT, MTU2 1, WDT, IWDT, POE2, PPG, RTC), buses, I/O, Interrupt control unit (ICU), A/D (10-bit, 12-bit), D/A, DMA (DMAC, EXDMAC, DTC), CRC, LVD, Low power consumption * Supports only little endian |
| RX610 | Clock, communication function (SCI, I2C), timers (TMR, TPU, CMT), I/O, Interrupt control unit (ICU), A/D, DMAC * Supports only little endian |
Note:
1. Except for complementary PWM mode and reset synchronous PWM mode
[Peripheral Driver Generator V.1]
| MCU (Group) | Peripheral I/Os for which drivers can be created and setup by the Peripheral Driver Generator |
|---|---|
| SH7125 | Serial, timer (MTU2), I/O (Includes PFC), INT (external interrupt), and A/D |
| M16C/62P | Serial, timer, I/O, INT (external interrupt), and A/D |
| M16C/28 M16C/28B M16C/29 | Serial, timer, I/O, INT (external interrupt), and A/D |
| R8C/13 R8C/22 R8C/23 R8C/24 R8C/25 R8C/26 R8C/27 R8C/28 R8C/29 R8C/2A R8C/2B R8C/2C R8C/2D | Serial, timer, I/O, INT (external interrupt), and A/D |
| H8S/20103 H8S/20203 H8S/20223 | Serial, timer, I/O (Includes PMC), INT (external interrupt), A/D, DTC, and ELC |
| H8/3687 H8/36077 H8/36049 H8/36109 | Serial, timer, I/O, INT (external interrupt), and A/D |
Japan English