UPC177GR
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Datasheet
| Document Title | Issue Date | Doc Number (Previous Number) |
Size(KB) |
|---|---|---|---|
| UPC177GR-9LG, UPC339GR-9LG Data Sheet | Dec.01.07 | G17933EJ3V0DS00 | 307 |
Product Spec
| Number of Channel | Quad |
|---|---|
| Function | Bipolar Voltage Comparator |
| Icc (mA) max. | 2 |
| Response time TPHL (μs) typ. | 1.6 |
| tR (µs) typ. | 1.6 |
| Vio (mV) max. | 5 |
| Production Status | In Mass Production |
Order Information
| Orderable Part No. | Production Status | Packing | MOQ | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| UPC177GR(20)-9LG-E1-A | Mass Production | Embossed Tape | 2500 | Compliant | English |
| UPC177GR-9LG-E2-A | Mass Production | - | 2500 | Compliant | English |
| UPC177GR-9LG-E1-A | Mass Production | - | - | Compliant | English |
| UPC177GR(20)-9LG-E2-A | Mass Production | Embossed Tape | 2500 | Compliant | English |
Package & Packing
Please inquire.
Japan English
