Skip to main content

UPD60800

Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

  • Overview

Introduction

"µPD60800" has 16 Mbit eDRAM inside and can be displayed high resolution image like QuartedHD (960 x 540) or WSVGA (1024 x 600), in 24-bit full color (16.77 million color). Built-in image processing function like Picture-in-Picture and Tearing effect control. eDRAM and image processing capabilities to reduce image processing load of application processor, and contribute to reduced system power consumption.

Features

  • Frame Buffer: 16 Mbit eDRAM low power high density memory
  • Support Resolution : WVGA/FWVGA/qHD/WSVGA (Single Buffer) VGA (Double Buffer)
  • Input Interface (Host side): MIPI DSI (High Speed Serial)
  • Output Interface(Panel side): MIPI DPI-2 (RGB Parallel)
  • Output Format: RGB888, RGB666, RGB565
  • Image Processing Function: Window Access (Picture-in-Picture)
    4:1 Up-scaling (QVGA data to VGA display)
    Rotation (90 degreed, Upside-Down, Flip)
  • Tearing Effect Control: Double Buffer Mode, or
    Image timing adjustment of Host side by TE pin signal
  • GPIO: 4 port
  • Power Supply Voltage: 1.2 V (core)+1.8 V (I/O)
  • Package: 97-pin FPBGA (5 x 5 mm) , 0.4 mm ball pitch

Block Diagram

Block Diagram

Documentation

Document Name Language Document No. Download
µPD60800 Pamphlet
English
S20243E
Please contact a sales person
µPD60800 Data Sheet
English
Please contact a sales person

Inquiry Concerning Intelligent Buffer IC


End of content

Back To Top