Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

  • Overview

Intelligent Buffer ICs

Product LineupProduct Lineup

 

Product Name Introduction
µPD60800 Built-in 16M bit eDRAM, Up to WSVGA (1024x600)/Single buffer
Input Interface:MIPI-DSI, Output:RGB
µPD60801 Built-in 30M bit eDRAM, Up to WSVGA (1024x600)/Double buffer
Input Interface:MIPI-DSI or MDDI, Output:RGB AGCPS-Ⅱ function

Features

  • Reduced system power consumption, such as our own power-saving backlight technology
  • Built-in large capacity memory by our own embedded DRAM(eDRAM) technology, to achieve high resolution image
  • Intelligent image processing functions
  • Easily integrated to system and can be applied to various mobile terminal

Power-Saving System

Reduced mobile terminal system power consumption

Current example

Current example

Intelligent buffer IC example

Intelligent buffer IC example

Our Own Backlight Control Technology

LCD backlight control technology to reduce the power consumption of mobile terminals such as mobile phones, Mobile AGCPS™ (Mobile Auto Gamma Control and Power Saving) is adopted in Intelligent Buffer IC. The backlight control technology automatically recognize image data, then finely corrects the image data and adjust the backlight brightness accordingly. The backlight control technology (mobile AGCPS™) maintains beautiful image quality while reducing power consumption.

Our Own Backlight Control Technology

Using brightness data from ambient light sensor, according to the brightness of surrounding, the functions of backlight brightness adjustment of the image gamma and contrast adjustment, AGCPS-II is adopted with Intelligent Buffer ICs. Even sunlight or dark indoor, AGCPS-II maintain beautiful image quality while reducing power consumption.

Information

Site Updates

  • Intelligent Buffer IC site has been released. (February 12, 2010)

End of content

Back To Top