Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

  • Overview

EMMA Mobile

The explosive development of the global network infrastructure and the increasing popularity of portable devices enable many opportunities for multimedia contents to be widely distributed. Many new applications are also emerging on these portable devices. The core SoC for these devices are demanded to provide higher functionalities while meeting extremely challenging power budget: the requirements to compete for a larger share in today's ever changing portable device markets.

Renesas Electronics' EMMA Mobile series target to address the requirements for these markets, integrating all the necessary ingredients for the next generation portable multimedia devices: multi-core processor technologies, industry leading power managements, latest digital audio/video encoding/decoding support, and extensive connectivity peripherals.

System development kit "EMMA Mobile" now available

System development kit "EMMA Mobile"

The HDK (Hardware Development Kit), and SDK (Software Development Kit) for EMMA Mobile is available now.

Click here for details on the EMMA Mobile Development Kit

EMMA Mobile Roadmap

EMMA Mobile Roadmap MP201 EMMA Mobile 1-S EMMA Mobile/EV2 EMMA Mobile/EV1

The latest EMMA Mobile /EV series support a wider range of feature set, including the capability of processing high-definition (HD) content and an advanced graphic engines for complex graphical user interface.

EMMA Mobile/EV2 with dual embedded Cortex-A9 CPU cores and Imagination Technology's SGX™530 as 2D/3D graphics core.

Product Lineup
Product Name MP201
EMMA Mobile™ 1-S
(External RAM support)
EMMA Mobile/EV2
Package 14×14 mm FPBGA
529-pin (0.5mm pitch)
12.7×12.7 mm FPBGA
481-pin (0.5 mm pitch)
16x16 mm FPBGA
393-pin (0.65 mm pitch)
Processor ARM926EJ-S™@250 MHz
DSP @250 MHz
ARM1176JZF-S™
@500 MHz
DSP @500 MHz
ARM Cortex™-A9
@533 MHz
(NEON)
Video
Encode
H.264 (BP) QVGA (320×240)
@15 fps
D1 @30 fps -
Video
Decode
H.264 (BP) QVGA @30 fps D1 @30 fps Full HD@30 fps
MPEG4 (SP) 480×480 @30fps D1 @30fps Full HD@30 fps
VC-1 CIF (352×288)
@15 fps (SP)
D1 @30 fps (MP) Full HD@30 fps
Audio Decoders MP3, AAC, HE-AAC (V1/2), WMA
2D/3D Graphics - - 14.7 Mpolgon/sec
500 Mpixcel/sec
USB NA USB2.0 (ULPI) USB2.0
Hostx1,Devicex1
SPI /PCM 2/2 3/2 6 (Programmable)
SD 1 3 4
UART 1 3 4
I2C 1 2 2
NTSC/PAL ITU-R BT.656 I/F
ARM

ARM is the registered trademark of ARM Limited in the EU and other countries.
ARM9, ARM926EJ-S, ARM11 and ARM1176JZF-S are the trademarks of ARM Limited in the EU and other countries.


End of content

Back To Top