Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

CE143 offers mobile phones to output Full-HD (1080p) video stream and still image data up to 12 Megapixels retrieved by the CMOS sensor. In addition, CE143 also incorporates proven, state-of-the-art image stabilizing and optical compensation technologies that can be found in the high-end DSCs to produce crystal-clear, well-balanced digital photos.

Block Diagram

Block Diagram

Features

CE143 Enables Low Profile Camera Modules

  • Noise reduction to support latest sensor types (1.4µm)
  • Lens shading correction for short focal length optics

CE143 Enables High Performance Camera Features

  • Smooth digital zoom by single-frame Super-Resolution
  • High speed face detection
  • Image and movie stabilization

 

12Mpixel Capture While Smiling

  • Real time detection of up to 5 faces
  • Evaluation of your smile rate
  • Focus and adjust exposure to detected faces

  • Function Overview

    Item Function
    Optical Synchronization Control Function Iris, Mechanical shutter, flash light/LED timing control AF, Optical zoom
    Optical Compensation Function Shading correction (Color/luminance)
    Sensor defect pixel correction
    Distrotion correction (still image only)
    Image Processing Function Dark frame correction, Black level correction
    Noise reduction for high sensitivity
    High resolution interpolation operation
    White balance , AE, AF
    Gamma correction, Edge enhancement, Re-size
    JPEG Compression H/W encorder installed
    YUV422/YUV420, 2 byte/clock
    Embedded Memory Mobile DDR 512 Mbit
    Flash memory 8 Mbit
    Host I/F YUV 8--bit/16bit
    Master CLK (6 - 30 MHz)
    I2C (400 KHz Max)
    SPI ( Master / Slave )
    Stand-by control: Hi-Z while stand by
    Sensor I/F MIPI CSI 2 lane 1.3 Gbps
    Circuit Installed for Assisting Image stabilization compensation (stiil/movie)
    Face detection circuit installed
    Single-frame super-resolution installed
    Power Supply i/o 1.8 V / 2.7 V / 2.85 V
    Core 1.2 V
    Package Size FBGA plastic 8 mm * 9 mm

    Inquiry Concerning Mobile LSI


End of content

Back To Top