EMMA3TS (UPD61350-UD61353)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
STB SoC for Digital TV Broadcasting Markets in Japan and South America
| Overview | Target System | Product Specification | Block Diagram |
Overview

The EMMA3TS (μPD61350, μPD61353) SoC is targeted for STBs. The EMMA3TS SoC integrates on a single chip the functions needed to receive digital broadcasts, including (1) demodulator circuits for the ISDB-T terrestrial digital broadcast format used in Japan and South America, and circuits for the ISDB-S satellite broadcast format used in Japan, (2) decoder circuits for the MPEG2 and H.264 video compression standards, and (3) peripheral interface circuits, such as USB 2.0 and Ethernet. These key features make it easy for system manufacturers to build TVs and STBs with support for digital broadcasts.
Target System
- STB SoC for Digital TV Broadcasting Markets in Japan and South America (ISDB-T format)
Product Specification
| ||||||||||||||||||||||||
Block Diagram

Japan English