Blue-Violet Laser
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Lineup:
- Precision measurement by laser displacement meters, etc.
- Detectors (sensors)
- CTP printers
- Lithography
- Phosphor excitation etc.
- Wavelength λp = 405 nm
- High output Po = 175 mW, CW
- High operating temperature
Tc = -5 to +85°C - Single transverse mode
- φ 3.8 mm small CAN
- Wavelength λp = 405 nm
- High output Po = 600 mW, CW
- Multiple transverse mode
- φ 5.6 mm CAN
Blue-Violet Laser Applications
Blue-violet laser light source for industrial uses such as:
| New Products: NV4V31MF | Under Development: NV4V41SF | ||
| ![]() |
Japan English