Photocoupler
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
| Product Lineup | Packages & Packing | Insulation Distances (Structural Parameters) | Standard Mass |
| Technical Description | Safety Standards | Application |
Product Lineup
Tr. Output
| Function | 4-pin DIP | SOP | Small SOP | 4-pin Mini Flat-lead | |
|---|---|---|---|---|---|
| Standard | Single | PS2513 series PS2514 series PS2561D series PS2561F series | PS2701A-1 PS2703-1 PS2711-1 PS2761B-1 PS2381-1 (Long Creepage) | PS2801C series PS2811 series PS2841 series PS2861B-1 | PS2911-1 PS2913-1 |
| Darlington | PS25x2 series | PS2702-1 | PS2802-1/-4 | - | |
| AC Input | Single | PS25x5 series | PS2705A-1 | PS2805C series PS2845-4A | PS2915-1 |
| Darlington | PS2506 series | - | - | - | |
| Low Input Current | PS2503 series | PS271x series | PS281x series | PS291x series | |
| High Collector to Emitter Voltage | PS253x series | PS2733-1 | PS2833 series | PS2933-1 | |
IC Output
| Function | 8-pin DIP | 5-pin SOP (SO-5) | 6-pin SDIP | 8-pin LSDIP | 8-pin Small SOP (SO-8) | ||
|---|---|---|---|---|---|---|---|
| High-Speed | 1Mbps | Analog Output | PS8501 PS8502 | PS8101 | PS8302 (TA=110°C) | - | PS8802-1/-2 PS8821-1/-2 |
| Digital Output | PS9513 | PS9113 PS9122 | PS9303 (Active high) PS9313 (TA=110°C) | - | PS9822-1/-2 | ||
| High-Speed | 10Mbps | Digital Output | PS9587 | PS9117A | PS9317 PS9324 | PS9924 | PS9817A-1/-2 |
| 15Mbps | Digital Output | - | PS9121 PS9123 | - | - | PS9821-1/-2 | |
| CMOS Output | - | PS9151 | PS9351 | - | PS9851-1/-2 | ||
| Isolation Amplifier | Analog Output | PS8551 | - | - | - | - | |
| Digital Output | PS9551 | - | - | - | - | ||
Motor Drive
| Function | 8-pin DIP | 5-pin SOP (SO-5) | 6-pin SDIP | 8-pin SDIP | 8-pin LSDIP | 8-pin Small SOP (SO-8) | 16-pin Small SOP (SO-16) | |
|---|---|---|---|---|---|---|---|---|
| Motor Drive (Inverter) | PS9513 | PS9113 | PS9303 (Active high) PS9309 (Active high) PS9313 (TA=110°C) | - | - | - | - | |
| IGBT Drive | 0.6A | PS9506 | - | PS9306 PS9307 (TA=125°C) | - | - | - | - |
| 2.0A | - | - | PS9308 (TA=110°C) | - | - | - | - | |
| 2.5A | PS9505 | - | - | PS9305 | PS9905![]() | - | PS9402 | |
Packages & Packing
Insulation Distances (Structural Parameters)
Standard Mass
Technical Description
Safety Standards
Application
Japan English