Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The V850ES/Jx3-E are 32-bit single-chip microcontrollers that use the V850ES CPU core and incorporate peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, a D/A converter, a DMA controller, CAN, a USB function controller, and a built-in IEEE 802.3-compliant Ethernet controller.

Pin Count / Memory Size Lineup:

map_v850esjx3-e

Key Features:

Opetrating Voltage: 2.85 to 3.6V
Max. frequency: 50 MHz
ROM capacities: 64 KB to 512 KB flash memory
RAM capacities: Internal 32KB to 64KB (Including 16 KB of data RAM area), 76 KB to 124 KB (Including 16/64 KB of data RAM area)
Package: 64-pin LQFP package, 64-pin FBGA package, 64-pin WQFN package, 80-pin LQFP package, 128-pin LQFP package, 144-pin LQFP package
10/100 Mbps Ethernet Media Access Controller (MAC) conforming to IEEE802.3, a FIFO controller for flow control, and a checksum calculation unit (only for received packets) conforming to RFC1071.
Number of instructions: 83
Minimum instruction execution time: 20 ns (@ 50 MHz operation with main clock (fXX))
Clock

  • Main clock oscillation: fX = 3 to 6.25 MHz
  • Subclock oscillation: fXT = 32.768 kHz
  • Internal oscillation: fR = 220 kHz (TYP.)

General-purpose registers: 32 bits x 32 registers
Instruction set:

  • Signed multiplication
  • Saturation operations
  • 32-bit shift instructions
  • bit manipulation instructions
  • Load/store instructions

Memory space: 64 MB linear address space
External bus interface: Multiplexed bus mode, Separate bus mode
I/O ports: 29/41/64/84/100
Interrupts and exceptions:

  • Non-maskable interrupts: 2 sources
  • Maskable interrupts: 62/66/70/99/103/109/113 sources

Timer/counters

  • 16-bit timer/event counter AA (TAA): 4/6 channels
  • 16-bit timer/event counter AB (TAB): 1/2 channels
  • Motor control function supported
  • 16-bit interval timer M (TMM): 4 channels
  • 16-bit encoder timer T (TMT): 1 channel
  • Real-time counter: 1 channel
  • Watchdog timer: 1 channel

Real-time output function: 0/6 channels
A/D converter: 10-bit resolution x 8/12 channels
Serial interface

  • Ethernet controller: 1 channel
  • USB function controller: 1 channel
  • CAN :1 channel ((μPD70F3829,μPD70F3833,μPD70F3837,μPD70F3783, 70F3786 only)
  • Asynchronous serial interface B with FIFO: 0/2 channels
  • Asynchronous serial interface C(UARTC): 3/5/6/8 channels
  • Clocked serial interface E(CSIE) with FIFO: 0/2 channels
  • Clocked serial interface F(CSIF): 3/5/6 channels
  • I2C bus interface: 2/3/4/5 channels

DMA controller: 4 channels
Power save function: HALT/IDLE1/IDLE2/STOP/subclock/sub-IDLE mode
On-chip debug function

Key Applications:

  • Equipments for necessary of Ethernet and network control for industrial, factory automation and buildinng management system

e-Learning

Product Lineup:

Loading...

26 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF UPD70F3778GF-GAT-AX 76 256 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3779GF-GAT-AX 76 384 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3780GF-GAT-AX 76 512 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3781GF-GAT-AX 124 384 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3782GF-GAT-AX 124 512 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3783GF-GAT-AX 124 512 128 2.85 Mass Production PLQP0128KE-A
(P128GF-50-GAT-2)
PDF UPD70F3784GJ-GAE-AX 76 512 144 2.85 Mass Production PLQP0144KD-A
(P144GJ-50-GAE-4)
PDF UPD70F3785GJ-GAE-AX 124 512 144 2.85 Mass Production PLQP0144KD-A
(P144GJ-50-GAE-4)
PDF UPD70F3786GJ-GAE-AX 124 512 144 2.85 Mass Production PLQP0144KD-A
(P144GJ-50-GAE-4)
PDF UPD70F3826GB-GAH-AX 32 64 64 2.85 Under Development PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD70F3826K8-6B4-AX 32 64 64 2.85 Under Development PWQN0064KC-A
(P64K8-50-6B4-1)
PDF UPD70F3827GB-GAH-AX 48 128 64 2.85 Under Development PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD70F3827K8-6B4-AX 48 128 64 2.85 Under Development PWQN0064KC-A
(P64K8-50-6B4-1)
PDF UPD70F3828GB-GAH-AX 64 256 64 2.85 Under Development PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD70F3828K8-6B4-AX 64 256 64 2.85 Under Development PWQN0064KC-A
(P64K8-50-6B4-1)
PDF UPD70F3829GB-GAH-AX 64 256 64 2.85 Under Development PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD70F3829K8-6B4-AX 64 256 64 2.85 Under Development PWQN0064KC-A
(P64K8-50-6B4-1)
PDF UPD70F3830GK-GAK-AX 32 64 80 2.85 Under Development PLQP0080KE-B
(P80GK-50-GAK-2)
PDF UPD70F3831GK-GAK-AX 48 128 80 2.85 Under Development PLQP0080KE-B
(P80GK-50-GAK-2)
PDF UPD70F3832GK-GAK-AX 64 256 80 2.85 Under Development PLQP0080KE-B
(P80GK-50-GAK-2)


End of content

Back To Top