Skip to main content

UPD70F3114GC-8EU-A

(  Non-promotion)
Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Non-Promotion Products:
Support is provided only for customers who have already adopted these products. We do not recommend adoption of these products in new designs.

Order Information

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
UPD70F3114GC-8EU-A Non-promotion Compliant English

Package & Packing

Package
Renesas code PLQP0100KI-B
Previous code P100GC-50-8EU
JEITA code P-LFQFP100-14x14-0.50
Name LFQFP
Terminal count 100
Terminal pitch (mm) 0.5
Dimensions (mm) 14x14
Mass (g)[TYP,] 0.68
Mounting height (mm)[MAX] 1.6
Terminal material - Base Fe-Ni alloy or Cu alloy
Terminal material - Surface Sn-Bi
Drawing Link p100gc-50-8eu
Mount pad fig0009e
Remarks LQFP(matrixline)
Packing
Container JEDEC tray H7858
Packing JEDEC Tray Simple dry pack H7876
JEDEC Tray Complete dry pack H8501
Tape Complete dry pack H8522
Container Tape h7269-1_h8152

End of content

Back To Top