USB (Universal Serial Bus) is an interface specification that was designed to allow various peripheral devices to be connected via standardized connectors. USB offers many useful and convenient features, such as the ability to connect up to 127 devices simultaneously through the use of branching devices referred to as "hubs," and the support for plug-and-play hot swapping.

USB 3.0, the next-generation USB specification was released in 2008, boosting the maximum transfer rate to 5 Gbps.
USB 3.0 will offer a myriad of possibilities for applications requiring fast and high-capacity communication, while maintaining compatibility with USB 2.0.

 

USB, the Essential Standard Interface for All Applications

 

 

 


 

USB3.0 Outline of Specifications

 

 

USB2.0 Outline of Specifications

 

 

USB1.1 Outline of Specifications

 

 

More Information on USB

 

Links / USB FAQ

Links

 


USB FAQ

 

Back To Top